Diesel Exhaust Fluid (DEF) Hose Reels

Diesel Exhaust Fluid (DEF) Hose Reels Model 8072-A

Alemite's heavy duty DEF hose reels are designed and engineered specifically for DEF systems. Reels can be mounted overhead, on the wall, floor or a tank.

FEATURES:

  • Easily adjustable guide arm
  • Spring powered and self-retracting
  • Ratchet type latch
  • Gasket-sealed spring case
  • Durable powder coat finish
  • Balanced-pressure swivel
  • Stainless steel shaft and swivel sealed with Viton® o-rings
  • Heavy-gauge steel construction
  • Adjustable hose stop

INCLUDED ITEMS:

  • Delivery Hose, Hose Stop

Oil

Product #ColorMax PressureDelivery HoseReel Intlet
Weight



SpecificationPart #Outlet

8072-AMaroon
300 psi (20 bar)1/2" ID x 30 ft393539-1591/2" BSPP1/2" BSPP47 lb (21 kg)
8072-BMaroon300 psi (20 bar)
1/2" ID x 50 ft
393539-1581/2" BSPP1/2" BSPP50 lb (23 kg)