Enclosed Reels

Cabinet Kit for 1 cabinet hose reel

Alemite Enclosed Reels are ideal for when your workplace is in view of customers and a clean appearance is expected. These reels offer looks and performance to meet the needs of your shop. Placed together in a bank, Alemite Shielded Reels feature a track system for easy installation.

FEATURES:

  • Stain and impact resistant ABS polymer side panels
  • Attractive casing for enhanced professional look
  • Track system for quick and easy installation
  • Roller guides attached to the hose reel for convenient servicing
  • Compatibility – Oil, grease, air, water

INCLUDED ITEMS:

  • Hose Reel, Delivery Hose, Hose Stop, Union, 24" (61 cm) Connecting Hose

NOT INCLUDED ITEMS:

  • Cabinet, End Panels

Oil

Product #Max PressureDelivery HoseConnecting HoseWeight


SpecificationPart #OutletInletOutlet
8079-C1500 psi (103 bar)1/2" ID x 30 ft317813-301/2"(m)1/2"(m)317813-2
73 lb (33 kg)
8079-D1500 psi (103 bar)
1/2" ID x 50 ft
317813-501/2"(m)1/2"(m)317813-2
75 lb (34 kg)

Grease

Product #Max PressureDelivery HoseConnecting HoseWeight


SpecificationPart #OutletInletOutlet
8079-A6000 psi (413 bar)1/4" ID x 30 ft317874-301/4"(f)3/8"(m)317876-2
73 lb (33 kg)
8079-B6000 psi (413 bar)
1/4" ID x 50 ft
317874-501/4"(f)3/8"(m)317876-2
76 lb (35 kg)

Air/Water

Product #Max PressureDelivery HoseConnecting HoseWeight


SpecificationPart #OutletInletOutlet
8079-E300 psi (20 bar)3/8" ID x 30 ft317803-301/4"(f)3/8"(m)317811-2
68 lb (30 kg)
8079-F300 psi (20 bar)
3/8" ID x 50 ft
317803-501/4"(f)3/8"(m)317811-2
70 lb (32 kg)

Bare Reels

Product #ColorUsagePressureReel InletReel OutletWeight
7335-DMaroonOil1500 psi (103 bar)1/2" NPTF(f)
1/2" NPTF(f) Swivel50 lb (23 kg)
7334-DMaroonGrease
6000 psi (413 bar)
1/2" NPTF(f)3/8" NPTF(f) Swivel
50 lb (23 kg)
7336-D
MaroonAir/Water
300 psi (20 bar)
1/2" NPTF(f)3/8" NPTF(f)
50 lb (23 kg)

Cabinets

Product #DescriptionWeight
7331Cabinet Kit for 1 cabinet hose reel10.5 lb (4.75 kg)
339371
End panels for 1 bank of cabinet hose reels
5.4 lb (2.45 kg)
339368Strut for single reel installation0.5 lb (0.23 kg)