Heavy Duty

8078-DBL
8078-DBL
Heavy Duty Reel 7335-B
7335-B

Alemite Heavy Duty Reels set the industry standard for reliable, rugged performance in tough work environments. Engineered for optimum performance and safety, Alemite Heavy Duty Reels are appropriate for a wide range of demanding applications.

FEATURES:

  • Superior Performance – Swivel and reel ball bearings reduce torque load on power spring for smooth retraction every time.
  • Anti-Lockout Design – Ratchet prevents lockup when hose is fully extended, eliminating the need to manually release the pawl at the reel.
  • Corrosion Resistant – Sealed bearings prevent contamination and minimize maintenance, a critical performance factor in dirty environments.
  • Easy Installation and Maintenance – Factory lubricated one piece power spring cassette makes installation and maintenance safe and easy.
  • Durable – Heavy metal arbor design withstands extreme stress and eliminates breakage associated with non-metal and light weight metal arbors.
  • Adjustable and Versatile – 5 position guide arm allows hose to release at an optimum position. Narrow design allows for efficient use of available space.
  • Compatibility – Oil, grease, air, water
  • The 8078 Reel is now available in three colors.

Included Items:

  • Hose Reel, Hose, Hose Stop, Union & Connecting Hose

Oil

All models feature a maximum pressure of 1,500 psi and connecting hose outlets and inlets of 1/2" NPTF(m)
Product #Color SpecificationDelivery Hose Part#Connecting Hose Part #Weight
8078-CMaroon1/2" x 30'317813-30317813-258 lb.
8078-DMaroon1/2" x 50'317813-50317813-250 lb.
8078-DBLBlue1/2" x 50'317813-50317813-258 lb.
8078-DBKBlack1/2" x 50'317813-50317813-258 lb.
8078-DWWhite1/2" x 50'
317813-50317813-258 lb.

Grease

All models feature of 1/4" NPTF(m) connecting hose outlets and 3/8" NPTF(m) inlets
Product #ColorPressureDelivery Hose SpecificationDelivery Hose Part #Connecting Hose #Weight
8078-AMaroon6400 psi (440 bar)
1/4" x 30'317874-30317876-256 lb.
8078-BMaroon6000 psi (413 bar)
1/4" x 50'317874-50317876-259 lb.
8078-TMaroon6400 psi (440 bar)
3/8" x 50'317870-50317882-263 lb.
8078-BBLBlue6000 psi (413 bar)
1/4" x 50'
317874-50317876-259 lb.
8078-BBKBlack6000 psi (413 bar)
1/4" x 50'317874-50317876-259 lb.
8078-BWWhite6000 psi (413 bar)
1/4" x 50'317874-50317876-259 lb.

Air / Water

All models feature a maximum pressure of 300 psi and a Connecting Hose Inlet of 1/2" NPTF(m)
Product #ColorDelivery Hose SpecificationDelivery Hose Part #Connecting Hose Part #Delivery Hose OutletWeight
8078-EMaroon3/8" x 50'317803-50317811-21/4" NPTF(m)51 lb.
8078-FMaroon3/8" x 50'317803-50317811-21/4" NPTF(m)53 lb.
8078-MMaroon1/2" x 50'317811-50317811-21/2" NPTF(m)61 lb.
8078-FBLBlue3/8" x 50'
317803-50317811-21/4" NPTF(m)53 lb.
8078-FBKBlack3/8" x 50'
317803-50317811-21/4" NPTF(m)53 lb.
8078-FWWhite3/8" x 50'
317803-50317811-21/4" NPTF(m)53 lb.

Bare Reels

Product #ColorUsagePressureReel InletReel OutletWeight
7135-ABlueOil1500 psi (103 bar)1/2" NPTF(f)1/2" NPTF(f) Swivel50 lb (23 kg)
7135-BBlack
7135-CWhite

7335-B

Maroon

7134-ABlueGrease6000 psi (413 bar)1/2" NPTF(f)3/8" NPTF(f) Swivel50 lb (23 kg)
7134-BBlack
7134-CWhite
7334-BMaroon6400 psi (440 bar)

7136-ABlueAir/Water300 psi (20 bar)1/2" NPTF(f)3/8" NPTF(f)50 lb (23 kg)
7136-BBlack
7136-CWhite
7336-BMaroon