High Capacity

Alemite High Capacity Reel model 8080-B

Alemite High Capacity Reels offer high volume delivery in the most extreme outdoor conditions. The high capacity flow passage reduces fill rate time, improving efficiency and helping reduce cost.

FEATURES:

  • Superior Performance – Swivel and reel ball bearings reduce torque load on power spring for smooth retraction every time.
  • Anti-Lockout Design – Ratchet prevents lockup when hose is fully extended, eliminating the need to manually release the pawl at the reel.
  • Corrosion Resistant – Sealed bearings prevent contamination and minimize maintenance, a critical performance factor in dirty environments. Sealed rollers eliminate contamination which can bind hose guide rollers.
  • Easy Installation and Maintenance – Factory lubricated one piece power spring cassette makes installation and maintenance safe and easy. Outlet port swivel nut makes installing delivery hose quick and easy.
  • Strong and Stable – Double arm design provides extra support for a larger hose during use. Four corner bolt hole pattern on outside of base provides extra stability.
  • Compatibility – Oil, air, water, fuel
  • Included items: Hose Reel, Delivery Hose and Hose Stop

Oil

Product #Max PressureDelivery HoseReel InletWeight


SpecificationPart #Outlet

8080-B1500 psi (103 bar)1/2" ID x 80 ft317813-801/2" NPTF(m)1/2" NPTF(f)146 lb (66 kg)
8080-H1500 psi (103 bar)
1/2" ID x 100 ft
317813-1001/2" NPTF(m)1/2" NPTF(f)150 lb (68 kg)

Grease

Product #Max PressureDelivery HoseReel InletWeight


SpecificationPart #Outlet

8080-A6000 psi (413 bar)
3/8" ID x 80 ft
317870-801/4" NPTF(f)3/8" NPTF(m)150 lb (68 kg)

Air/Water

Product #Max PressureDelivery HoseReel InletWeight


SpecificationPart #Outlet

8080-C300 psi (20 bar)1/2" ID x 80 ft317811-801/2" NPTF(m)1/2" NPTF(f)115 lb (52 kg)
8080-D300 psi (20 bar)
1/2" ID x 100 ft
317811-1001/2" NPTF(m)1/2" NPTF(f)125 lb (57 kg)

Fuel

Product #Max PressureDelivery HoseReel InletWeight


SpecificationPart #Outlet

8080-E1000 psi (69 bar)3/4" ID x 50 ft317868-503/4" NPTF(f)1" NPTF(f)145 lb (65 kg)
8080-F1000 psi (69 bar)
3/4" ID x 70 ft
317868-703/4" NPTF(f)1" NPTF(f)155 lb (70 kg)
8080-G1000 psi (69 bar)
1" ID x 50 ft
317869-50
1" NPTF(f)
1" NPTF(f)
165 lb (75 kg)
8080-J150 psi (10 bar)
1" ID x 50 ft
339634-50
1" NPTF(f)
1" NPTF(f)
165 lb (75 kg)

Bare Reels

Product #ColorUsagePressureReel InletReel OutletWeight
7341MaroonOil/Air/Water1500 psi (103 bar)1/2" NPTF(f)
1/2" NPSM(f) Swivel124 lb (56 kg)
7340MaroonGrease
6000 psi (413 bar)
3/8" NPTF(f)3/8" NPSM(f) Swivel
123 lb (55 kg)
7342
MaroonFuel
1000 psi (69 bar)
1" NPTF(f)1" NPSM(f) Swivel
119 lb (54 kg)
7345MaroonOil/Air/Water/Fuel
300 psi (20 bar)
1-1/2" NPTF(f)
1-1/4" NPTF(f)
125 lb (57 kg)
7346
MaroonOil/Air/Water/Fuel
300 psi (20 bar)1-1/2" NPTF(f)
1-1/4" NPTF(f)
125 lb (57 kg)