Narrow Double Post

8081-C

Alemite Narrow Double Post Reels provide the rugged, reliable performance of an Alemite Reel, with a narrower design to fully optimize space efficiency. The dual arm design provides increased strength and stability in demanding off road applications.

FEATURES:

  • Narrow Design – 8.5” wide, for better space utilization.
  • Superior Performance – Swivel and reel ball bearings reduce torque load on power spring for smooth retraction every time.
  • Anti-Lockout Design – Ratchet prevents lockup when hose is fully extended, eliminating the need to manually release the pawl at the reel.
  • Corrosion Resistant – Sealed bearings prevent contamination and minimize maintenance, a critical performance factor in dirty environments.
  • Easy Installation and Maintenance – Factory lubricated one piece power spring cassette makes installation and maintenance safe and easy.
  • Durable – Heavy metal arbor and dual arm design withstand extreme stress and eliminate breakage associated with non-metal and light weight metal arbors.
  • Adjustable and Versatile – 5 position guide arm allows hose to release at an optimum position. Narrow design allows for efficient use of available space.
  • Compatibility – Oil, grease, air, water, fuel, hydraulic fluid

Included Items:

  • Hose Reel, Hose, Hose Stop, Union

Oil

Product #Max PressureDelivery HoseReel InletWeight


SpecificationPart #Outlet

8081-C1800 psi (124 bar)1/2" x 40'317813-401/2" NPTF(m)1/2" NPSM(m)71 lb.
8081-D1800 psi (124 bar)
1/2" x 50'
317813-501/2" NPTF(m)1/2" NPSM(m)74 lb.


Grease

Product #Max PressureDelivery HoseReel InletWeight


SpecificationPart #Outlet

8081-A6500 psi (448 bar)1/4" x 30'317874-301/4" NPTF(f)3/8" NPSM(m)71 lb.
8081-B6500 psi (448 bar)
1/4" x 50'317874-501/4" NPTF(f)3/8" NPSM(m)72 lb.
8081-J4000 psi (275 bar)3/8" x 50'317870-501/4" NPTF(f)3/8" NPSM(m)72 lb.

Air/Water

Product #Max PressureDelivery HoseReel InletWeight


SpecificationPart #Outlet

8081-E300 psi (20 bar)3/8" ID x 40 ft317803-401/4" NPTF(f)1/2" NPSM(m)62 lb (28 kg)
8081-F300 psi (20 bar)
3/8" ID x 50 ft317803-501/4" NPTF(f)1/2" NPSM(m)64 lb (29 kg)
8081-G300 psi (20 bar)1/2" ID x 50 ft317811-401/2" NPTF(m)1/2" NPSM(m)69 lb (31 kg)

Fuel

Product #Max PressureDelivery HoseReel InletWeight


SpecificationPart #Outlet

8081-K300 psi (20 bar)3/4" ID x 30 ft317868-303/4" NPTF(m)3/4" NPSM(m)75 lb (34 kg)

Bare Reels

Product #ColorUsagePressureUnion InletUnion Part #Reel OutletWeight
7371
MaroonOil  1800 psi (124 bar)1/2" NPSM(m)
340528-3
1/2" NPSM(f) Swivel57 lb (26 kg)
7370
MaroonGrease
6500 psi (448 bar)
1/2" NPSM(m)340528-2
3/8" NPSM(f) Swivel
58 lb (27 kg)
7372
MaroonAir/Water
300 psi (20 bar)
1/2" NPSM(m)340528-3
1/4" NPTF(f) Swivel
55 lb (25 kg)
7372MaroonFuel
300 psi (20 bar)
3/4" NPSM(m)
340528-4
3/4" NPSM(f) Swivel
61 lb (28 kg)