Power and Light Reels

Alemite Power and Light Reels keep your cords within reach, but safely out of the way, to improve safety, convenience and productivity.

COB LED Light Reel

Alemite COB LED Light Reels

Alemite COB LED Light Reels for automotive workspaces combine next generation COB (Chip on Board) technology with several robust design features. These reels are built to illuminate the tightest automotive workspaces and withstand the toughest shop conditions.


Product #Cord Size
Connection Cord Length
Reel Length
Input Volts
Output Light
Weight
8082-A
18 gauge  
4 ft (1.2 m)
50 ft (15 m)125 V600 Lumens33 lb (15 kg)

Power Cord Reels

Alemite Light and Electric Cord reels keep your cords within reach, but safely out of the way, to improve safety, convenience and productivity. NOTE: Power cord reels are not weatherproof.

Product #Cord SizeConnection Cord LengthReel Cord LengthVoltsAmperesOutletWeight
726012 gauge
5 ft (1.5 m)45 ft (13.7 m)
115V
20 amp
Duplex with GFCI
30 lb (14 kg)
726110 gauge5 ft (1.5 m)50 ft (15 m)
115V35 amp
RV Plug
47 lb (21 kg)
7262-A
12 gauge
5 ft (1.5 m)
40 ft (12 m)
115V15 amp
Triple
15 lb (7 kg)