Air/Water Hoses

Product #LengthCoupling Spec.Hose IDMax psiBurst psiBarWeight
317803-33'1/4" NPTF(m) x 1/4" NPTF(m)3/8"300 psi1,200 psi830.7 Lb.
317803-77'1/4" NPTF(m) x 1/4" NPTF(m)3/8"300 psi1,200 psi831 Lb.
317803-2525'1/4" NPTF(m) x 1/4" NPTF(m)3/8"300 psi1,200 psi833.2 Lb.
317803-3030'1/4" NPTF(m) x 1/4" NPTF(m)3/8"300 psi1,200 psi834.1 Lb.
317803-4040'1/4" NPTF(m) x 1/4" NPTF(m)3/8"300 psi1,200 psi835.4 Lb.
317803-5050'1/4" NPTF(m) x 1/4" NPTF(m)3/8"300 psi1,200 psi838.9 Lb.
317807-5F5-1/2'3/8" NPTF(m) x 1/4" NPTF(f)1/2"300 psi1,200 psi831.6 Lb.
317809-5F5-1/2'1/2" NPTF(m) x 1/4" NPTF(f)1/2"300 psi1,200 psi831.6 Lb.
317811-55'1/2" NPTF(m) x 1/2" NPTF(m)1/2"300 psi1,200 psi831.3 Lb.
317811-1515'1/2" NPTF(m) x 1/2" NPTF(m)1/2"300 psi1,200 psi834.3 Lb.
317811-5050'1/2" NPTF(m) x 1/2" NPTF(m)1/2"300 psi1,200 psi8310 Lb.
317811-8080'1/2" NPTF(m) x 1/2" NPTF(m)1/2"300 psi1,200 psi8320.4 Lb.


California Proposition 65: Click to read the full warning