Fuel Hoses

Product #LengthCoupling SpecificationHose IDWorking PressureBurst PressureWeight
317868-30
30 ft (9.1 m)
3/4" NPTF(m) x 3/4" NPTF(m)
3/4"
1500 psi (103 bar)
5000 psi (345 bar)
14 lb (6.3 kg)
317869-5050 ft (15.2 m)1” NPTF(m) x 1” NPTF(m)1”1000 psi (69 bar)4000 psi (276 bar)32.6 lb (14.8 kg)