Grease Hoses

Product #LengthCoupling SpecificationHose IDWorking PressureBurst PressureWeight
317870-5050'3/8” NPTF(m) x 1/4” NPTF(f)3/8”6,400 psi16,000 psi9.3 Lb.
317870-7070'3/8” NPTF(m) x 1/4” NPTF(f)3/8”6,400 psi16,000 psi13 Lb.
317870-8080'3/8” NPTF(m) x 1/4” NPTF(f)3/8”6,400 psi16,000 psi26.3 Lb.
317874-3030'3/8” NPTF(m) x 1/4” NPTF(f)1/4"8,000 psi20,000 psi7 Lb.
317874-5050'3/8” NPTF(m) x 1/4” NPTF(f)1/4"8,000 psi20,000 psi12 Lb.
317875-1F1-1/2'1/2"-27 NS Taper(f) x 1/2"-27 NS Taper(f)1/4"8,000 psi20,000 psi0.6 Lb.
317875-77'1/2"-27 NS Taper(f) x 1/2"-27 NS Taper(f)1/4"8,000 psi20,000 psi2 Lb.
317875-1010'1/2"-27 NS Taper(f) x 1/2"-27 NS Taper(f)1/4"8,000 psi20,000 psi2.6 Lb.
317875-1414'1/2"-27 NS Taper(f) x 1/2"-27 NS Taper(f)1/4"8,000 psi20,000 psi3.8 Lb.
317875-2020'1/2"-27 NS Taper(f) x 1/2"-27 NS Taper(f)1/4"8,000 psi20,000 psi5.4 Lb.
317875-2525'1/2"-27 NS Taper(f) x 1/2"-27 NS Taper(f)1/4"8,000 psi20,000 psi6.5 Lb.
317875-3030'1/2"-27 NS Taper(f) x 1/2"-27 NS Taper(f)1/4"8,000 psi20,000 psi8 Lb.
317875-4040'1/2"-27 NS Taper(f) x 1/2"-27 NS Taper(f)1/4"8,000 psi20,000 psi9.8 Lb.
317875-5050'1/2"-27 NS Taper(f) x 1/2"-27 NS Taper(f)1/4"8,000 psi20,000 psi13.2 Lb.
317875-7070'1/2"-27 NS Taper(f) x 1/2"-27 NS Taper(f)1/4"8,000 psi20,000 psi
317876-55'3/8" NPTF(m) x 3/8" NPTF(m)1/4"8,000 psi20,000 psi3 Lb.
317878-5050'1/2"-27 NS Taper(f) x 1/2"-27 NS Taper(f)3/8"8,000 psi20,000 psi18 Lb.
317882-77'3/8" NPTF(m) x 3/8" NPTF(m)3/8"8,000 psi20,000 psi2.9 Lb.