Hose Reel Hose Stops


Product #Hose IDWeight
337437.318" to .846" (8 to 21.5 mm)
0.2 Lb. (90 g)
339538.530" (13.5 mm) (twin line)0.3 Lb. (136 g)
3393891.06" to 1.30" (27 to 33 mm)
0.3 Lb. (136 g)
339389-11.39" to 1.55" (35.3 to 39.4 mm)
0.8 Lb. (362 g)
339389-21.06" to 1.38" (27 to 35 mm) (fuel hose)0.8 Lb. (362 g)