Oil Hoses

Product #LengthCoupling SpecificationHose IDWorking PressureBurst PressureWeight
317813-22’1/2” NPTF(m) x 1/2” NPTF(m)1/2”2,000 psi8,000 psi1 Lb.
317813-55’1/2” NPTF(m) x 1/2” NPTF(m)1/2”2,000 psi8,000 psi1.9 Lb.
317813-5F5 1/2’1/2” NPTF(m) x 1/2” NPTF(m)1/2”2,000 psi8,000 psi1.9 Lb.
317813-77’1/2” NPTF(m) x 1/2” NPTF(m)1/2”2,000 psi8,000 psi2.4 Lb.
317813-1212’1/2” NPTF(m) x 1/2” NPTF(m)1/2”2,000 psi8,000 psi3.2 Lb.
317813-1515’1/2” NPTF(m) x 1/2” NPTF(m)1/2”2,000 psi8,000 psi4.7 Lb.
317813-2525'1/2” NPTF(m) x 1/2” NPTF(m)1/2”2,000 psi8,000 psi7.4 Lb.
317813-5050'1/2” NPTF(m) x 1/2” NPTF(m)1/2”2,000 psi8,000 psi14.4 Lb.
339684-1515’1/2” NPTF(m) x 1/2” NPTF(m)1/2”2,000 psi8,000 psi5 Lb.
339684-1818'1/2” NPTF(m) x 1/2” NPTF(m)1/2”2,000 psi8,000 psi5.2 Lb.