Swivels

Grease
All models feature a PSI rating of 10,000 psi (690 bar)
Product #ThreadConfigurationWeight
B527501/4" NPTF x 1/2"-27Straight0.3 lbs (136 g)
B527511/4" NPTF x 1/2"-2790°0.6 lbs (272 g)
B527521/4" NPTF x 1/2"-27Z-Type1 lbs (453 g)
547301/8” NPTF x 1/8” NPTFStraight0.3 lbs (136 g)
547321/8” NPTF x 1/8” NPTFZ-Type0.9 lbs (408 g)
B3213201/4" NPT x 1/4" NPTFStraight0.3 lbs (136 g)
B3311071/4" NPT x 1/4" NPTFZ-Type1 lbs (453 g)
51543
1/2" NPTF x 3/8" NPTFZ-Type
1.4 lbs (634 g)
Oil
Product #ThreadConfigurationPSI RatingWeight
3329121/2" NPTF x 1/2" NPTFStraight7,000 psi (480 bar)0.6 lbs (272 g)