Severe Duty

Alemite servere duty reel

Tough jobs require tough equipment. Alemite Severe Duty Reels are designed to deliver maximum strength and durability in harsh working conditions. The thicker, fully welded base plate provides solid stability for mobile applications, and weather resistant gaskets and O-rings protect internal components from corrosion.

FEATURES:

  • Superior Performance – Swivel and reel ball bearings reduce torque load on power spring for smooth retraction every time.
  • Anti-Lockout Design – Ratchet prevents lockup when hose is fully extended, eliminating the need to manually release the pawl at the reel.
  • Corrosion Resistant – Sealed bearings and weather resistant sealing components prevent contamination and minimize maintenance, a critical performance factor in dirty environments.
  • Easy Installation and Maintenance – Factory lubricated one piece power spring cassette makes installation and maintenance safe and easy.
  • Durable – Heavy metal arbor design withstands extreme stress and eliminates breakage associated with non-metal and light weight metal arbors. Thicker, fully welded base plate ensures off road stability.
  • Adjustable and Versatile – 5 position guide arm allows hose to release at an optimum position. Narrow design allows for efficient use of available space.
  • Compatibility – Oil, grease, air, water, fuel

Included Items:

  • Hose Reel, Hose, Hose Stop, Union & Connecting Hose

Oil

All models feature a maximum pressure of 1,500 psi
Product #Delivery Hose SpecificationDelivery Hose Part#Connecting Hose Part #Connecting Hose InletDelivery Hose OutletWeight
8078-P1/2" x 30'
317813-30317813-21/2" NPTF(m)1/2" NPTF(m)58 lb.
8078-H1/2" x 50'
317813-50317813-21/2" NPTF(m)1/2" NPTF(m)60 lb.
Includes Base Reel 7335-C

Grease

All models feature a maximum pressure of 6,000 psi
Product #Delivery Hose SpecificationDelivery Hose Part #Connecting Hose #Connecting Hose InletDelivery Hose OutletWeight
8078-N1/4" x 30'
317874-30317876-23/8" NPTF(m)1/4" NPTF(m)58 lb.
8078-G1/4" x 50'
317874-50317876-23/8" NPTF(m)1/4" NPTF(m)61 lb.
Includes Base Reel 7334-C

Air / Water *

All models feature a maximum pressure of 300 psi (20 bar)
Product #Delivery Hose SpecificationDelivery Hose Part #Connecting Hose #Connecting Hose InletDelivery Hose OutletWeight
8078-R3/8" x 30'317803-30317811-21/2" NPTF(m)1/4" NPTF(m)53 lb.
8078-J3/8" x 50'317803-50317811-21/2" NPTF(m)1/4" NPTF(m)55 lb.
Includes Base Reel (7336-C), Air Coupler (328030) and Air Adapter (328034)

* California Proposition 65: Click to read the full warning

Fuel *

All models feature a maximum pressure of 300 psi (20 bar)
Product #Delivery Hose SpecificationDelivery Hose Part #Connecting Hose #Connecting Hose InletDelivery Hose OutletWeight
8078-K3/4" x 30'317868-30317868-23/4" NPTF(m)3/4" NPTF(f)71 lb.
Includes Base Reel 7337-C*

* California Proposition 65: Click to read the full warning

Bare Reels

Product #ColorUsagePressureReel InletReel OutletWeight
7335-C
MaroonOil  1500 psi (103 bar)1/2" NPTF(f)
1/2" NPTF(f) Swivel50 lb (23 kg)
7334-C
MaroonGrease
6000 psi (413 bar)
1/2" NPTF(f)3/8" NPTF(f) Swivel
50 lb (23 kg)
7336-C
MaroonAir/Water300 psi (20 bar)1/2" NPTF(f)3/8" NPTF(f)44 lb (20 kg)
7337-C*MaroonFuel
300 psi (20 bar)3/4" NPTF(f)3/4" NPTF(f) Swivel53 lb (24 kg)

* California Proposition 65: Click to read the full warning