Air & Water Economy Reels

Alemite Air/Water - Compact Reels - Model 8051-1

FEATURES:

  • Polyurethane delivery hose
  • Spring-driven retractable hose
  • Mounting bracket pivots for ease of use
  • Includes hose stop, inlet and outlet hose, and low pressure swivel assembly
  • Compatibility – Water, washer fluids, antifreeze
Product #Inside DiameterMax PressureLengthThread SizeReel PortTemperature Range




InletOutletInlet SwivelOutlet
8051-15/16"
218 psi (15 bar)
52 ft (16 m)
1/4" NPT(f)1/4" NPT(m)3/8" NPT(f)1/4" NPT(m)23 to 104 °F  (-5 to +40 °C)