Hand Crank Reels

Alemite Hand Crank Reel Model 7350

Alemite Hand Crank Reels are designed for heavy duty industrial or outdoor use, where long hose lengths are important.

FEATURES:

  • Adjustable spool rotation drag eliminates hose backlash
  • Permanently lubricated dual main bearings
  • Full flow shaft and ball bearing swivel
  • Lock pin to prevent spool rotation when not in use
  • Nickel plated swivel with FKM O-ring seals
  • Unitized spool construction, with steel drum
  • Vibration proof self locking fasteners provide assembly integrity
  • Temperature operating range (-20 to +250 °F, -29 to +121 °C)
  • Easily convertible to power drive – motor mounting at either end of reel
  • Compatibility – Oil, water, other fluids
Product #Max Pressure

Max Hose Capacity

Reel Inlet
Reel OutletWeight
73501000 psi (69 bar)1/2" x 100 ft1/2" NPTF(f)1/2" NPTF(f)12 lb (5 kg)


NOTE: Does not include hose.