Twin Hose Reels

Twin Hose Reel Model 7343

Alemite's Twin Hose Reels are constructed to the same high quality standards as all of our reels. Our reels feature rigid construction, sealed design, and high volume capacity, making them the ideal choice for a variety of rugged outdoor uses. Applications include hydraulic cylinders, tools, and equipment.

FEATURES:

  • Sealed spring cassette protects the power spring from corrosion caused by water and dirt
  • Sealed rollers eliminate contamination that can bind the hose guide rollers
  • Superior bearing performance reduces torque load on power spring for smooth retraction and durability
  • Outlet port swivel nut facilitates installation of twin hose
  • Adjustable arm allows for mounting on a floor, ceiling or wall; Narrow width allows for more reels to be mounted along a truck bed
  • Double arm provides extra support for a larger hose during use; Four-corner bolthole pattern on outside of base provides extra stability
  • High-volume capacity flow passage reduces fill rate time and improves efficiency
Product #ColorMax PressureOutlet
Reel InletWeight
7343Maroon300 psi (20 bar)3/8" NPSM(f) Swivel3/8" NPTF120 lb (54.4 kg)
7344Maroon300 psi (20 bar)1/2" NPSM(f) Swivel1/2" NPTF120 lb (54.4 kg)