Welding Reels

Alemite Oxygen/Acetylene Reel Model 8071-D

Alemite Oxygen/Acetylene Reels safely handle volatile elements. The reels improve the safety of your welding or cutting operation with efficient, neat handling and storage of loose hose.


  • Superior Performance – Swivel and reel ball bearings reduce torque load on power spring for smooth retraction every time.
  • Anti-Lockout Design – Ratchet prevents lockup when hose is fully extended, eliminating the need to manually release the pawl at the reel.
  • Corrosion Resistant – Sealed bearings prevent contamination and minimize maintenance, a critical performance factor in dirty environments.
  • Easy Installation and Maintenance – Factory lubricated one piece power spring cassette makes installation and maintenance safe and easy.
  • Durable – Heavy metal arbor design withstands extreme stress and eliminates breakage associated with non-metal and light weight metal arbors.
  • Factory-lubricated one-piece power spring cassette makes installation safer and maintenance easier
  • Adjustable and Versatile – 5 position guide arm allows hose to release at an optimum position. Narrow design allows for efficient use of available space.
  • Compatibility – Oxygen/Acetylene only.
  • UL Listed


Product #Delivery HoseOxy and Ace InletsWeight

SpecificationPart #Connections

8071-A1/4" ID x 30 ft339539-309/16-18"(f)1/4" NPTF(f)54 lb (24 kg)
8071-B1/4" ID x 50 ft
339539-509/16-18"(f)1/4" NPTF(f)56 lb (25 kg)
8071-D1/4" ID x 50 ft339539-509/16-18"(f)
1/4" NPTF(f)
57 lb (26 kg)
Product #ColorReel InletHose
7338-BMaroon1/4" NPTF(f)
9/16-18"(f)44 lb (20 kg)
7338-CMaroon1/4" NPTF(f)9/16-18"(f)
50 lb (23 kg)