Alemite 24/7 Automatic Lubricators

Alemite 24/7 Model 1751

Alemite 1751 Series automatic lubricators are ready to use straight from the box. Filled with a wide range of high-performance Alemite lubricants, these units offer tool-free activation and setup for simple and accurate adjustment of lubricant flow.

FEATURES:

  • Flexible dispense rate from one to 12 months; also stoppable
  • Easily adjustable; no tools needed
  • Transparent lubricant container allows visual inspection
  • Compact size enables installation in confined areas
  • Greases and chain oils available
  • Alemite 24/7 instruction manual includes information to help calculate correct dispense rate

TYPICAL APPLICATIONS

  • Confined and difficult-to-access locations 
  • Bearing housing lubrication 
  • Electric motors 
  • Fans and pumps 
  • Conveyors Cranes 
  • Chains 
  • Elevators and escalators

Watch the video featuring Alemite 24/7


Features

Product #DescriptionCapacityTemperature RangePressure Ratings
(max psi at startup)
Weight
(lubricant included)
1751-WAWide application grease4.2 fl. oz. (125 ml)-20 to 285 °F (-30 to 140 °C)75 psi (5 bar)7 oz. (200 g)
1751-FGFood grade grease (NSF approved)-5 to 230 °F (-20 to 110 °C)
1751-MTMedium temperature oil5 to 194 °F (-15 to 90 °C)
1751-CFCustom-filled lubricantvaries by application