Automatic Pressure Cup

 Automatic Pressure Cup

Alemite Spring Driven Lubricators are a proven, simple method to deliver lubrication.

FEATURES:

  • Adjustable knob controls lubricant flow
  • Tapered metering pin attached to unit piston ensures uniform flow
  • Refillable through standard hydraulic grease fitting
  • Includes 3 variable pressure springs
  • Connection Thread: 1/4” NPFT(m)
Product #DescriptionCapacityTemperature RangeWeight
43570-A2Automatic Pressure Cup1.75 oz. (52 ml)-40 to 150 °F (-40 to 66°C)1.4 Lb.

SpringPressure Ratings
Color
Extra Heavy14.1 psi/0.97 bar (full) - 6.6 psi/0.46 bar (empty)
Black
Heavy8.60 psi/0.59 bar (full) - 3.9 psi/0.27 bar (empty)Green
Standard6.60 psi/0.46 bar (full) - 3.1 psi/0.21 bar (empty)Orange