Easylube

Alemite Easylube 1746-151

Alemite’s Easylube® Automatic Grease Lubricator is corrosion, dust and moisture resistant, and is easily adjustable to deliver controlled lubrication for up to 12 months.

FEATURES:

  • Easily adjust dispensing time and volume – 1 to 12 months
  • Long life lithium battery pack (CR-P2 6V, 1300 mah)
  • Refillable reservoir can be used repeatedly
  • Warning light flashes to indicate low grease supply or grease blockage
  • Can be installed up to 15 feet from lubrication point, to serve hard to reach areas
  • UL rated for Class 1, Division 2, Groups B, C and D: Class II, Division 2, Groups F & G hazardous locations
  • Explosion proof
  • Body’s heat resistance 10°F - 194°F (-12°C - 90°C)
  • Available as a single unit or in packs of 10
  • Dimensions: 6” x 3.3”
  • Connection Thread: 1/2” NPT(m)
  • Technical Features
    Product #CapacityTemperature
    SpringPressure
    Weight
    1746-1515 oz. (148 ml)-5 to 140 °F (-20 to 60°C)NA75 psi1.6 Lb.
    1746-151X5 oz. (148 ml)-5 to 140 °F (-20 to 60°C)NA75 psi16.2 Lb.
  • Reference list
  • Accessories