Visi-Lube Automatic Lubricator

Alemite Visi-Lube Automatic Lubricator

Alemite Spring Driven Lubricators are a proven, simple method to deliver lubrication.

FEATURES

  • Clear plastic allows easy monitoring of grease level
  • Refillable through standard hydraulic grease fitting
  • Sturdy, 1 piece steel base and core
  • Controls grease flow through spring pressure (3 pressure springs included)
  • Safety vent prevents overflowing
  • Connection Thread: 1/8” NPFT(m)

Product #DescriptionCapacityTemperature RangeWeight
B1741-AVisi-Lube Automatic Lubricator1.22 Oz. (37 ml)-40 to 150 °F (-40 to 66 °C)0.5 Lb.


SpringPressure RatingsColor
Extra Heavy5.8 psi/0.40 bar (full) - 3.6 psi/0.25 bar (empty)Black
Heavy4.6 psi/0.32 bar (full) - 2.9 psi/0.20 bar (empty)Green
Standard3.5 psi/0.24 bar (full) - 2.2 psi/0.15 bar (empty)Orange