Skip to main content

TLT

Benefits

  • Compact design
  • Stable
  • Plug and play
  • Silent

Features

  • High push load
  • Robust with low noise level
  • Full system with operating device and accessories
  • Medically compliant with IEC 60601-1
The TLT series offers extremely compact, fast and powerful lifting columns with two DC motors for pressure loads up to 5 000 N. Its extremely small size ensures an optimum ratio between retracted length and maximum stroke. They are ideal for medical, industrial and workplace applications, such as the linear actuator for reclining chair, and can lift off-centre loads without bending thanks to their rigid aluminium profiles and precision sliding pads. The unique and efficient gear technology allows for high compression load capacity and quiet operation.
      Push load

      up to 5 000 N

      Pull load

      0 N

      Max stroke (mm)

      300 to 700 mm

      Voltage

      24 V DC

      Operating temperature

      +10 to +40 °C

      Type of protection

      IP 40

      Max. linear speed no load (mm/s)

      up to 42 mm/s

      Duty cycle (%)

      10

      Retracted lenght (min)
      0,5 × S+130 mm
      Dynamic offset load

      Up to 1 000 Nm

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05002/7-EN-January 2023 Actuator range
      IL-07011/2-EN-November 2021 TLT
      IL-07024-EN May 2020 TLT20
      TC-08023-EN-May 2020 THG-TLG-TLT operating manual
      EL-04020-EN-August 2023 WHY Ewellix Actuators
      EL-02003-EN-November 2019 Safety and reliability in motion
      EL-03000/1-EN-February 2023 Telescopic pillar medical procedure equipment
      EL-03007/2-EN-February 2023 Solutions for imaging equipment
      EL-03016/1-EN-February 2023 Solutions for surgical and procedural modalities

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy