Skip to main content

Precision rails with cross roller assemblies

Benefits

  • Highest possible toughness and rigidity
  • Applicable for higher temperature applications
  • Suitable for high dynamic motions

Features

  • Cross rollers in standard and high-capacity version
  • Modular with ranges at same outer dimensions
  • High acceleration with anti-creeping system
Cross roller assemblies for precision rail guides are widely used in the industry because of the high load-carrying capacity, rigidity and precision. In addition to the standard LWR range, Ewellix offers a high-performance range LWRE with a five times higher load carrying capacity and twice as high rigidity. The improved performance of the LWRE range is the result of larger roller diameters with optimised inner geometry at the same outer dimension.
      LWR LWRE
      Range Size 3, 6, 9, 12 Size 3, 4, 6, 9
      Speed 2 m/s 2 m/s
      Acceleration 25 m/s2 160 m/s2 (with ACSM)
      Accuracy up to 2 µm / 100 mm rail up to 2 µm / 100 mm rail
      Operating temperature -30 to +120 °C (without wipers) -30 to +80 °C

      LWR type

      LWR type

      LWR precision rails with an aluminium cage cross roller assembly are the ideal choice for high temperature and moderate external loads

      LWRE type

      LWRE type

      The powerful LWRE rail guide with the plastic caged large size cross roller assembly are used in space saving high performance applications.

      LWRE with ACS

      LWRE with ACS

      The LWRE type with ACS (Anti-Creeping-System) is a cross roller assembly with a plastic wheel against cage moving and is best for long cage length applications

      LWRE with ACSM

      LWRE with ACSM

      The LWRE type made from stainless steel with ACSM (Anti-Creeping-System) is a cross roller assembly with a brass involute-toothed gear for dynamic high performance applications

      LWERB..

      LWERB..

      Standard end pieces for all LWR type of rails in slightly different shapes for each size

      LWERC..

      LWERC..

      End pieces including a wiper preventing contamination on a rail side for LWR tape rails

      LWERE..

      LWERE..

      Standard end pieces for all type of LWRE rails. Suitable for horizontal and vertical installations

      LWEREC..

      LWEREC..

      End pieces including a wiper preventing contamination on a rail side for LWRE type of rails.

      For an easy ordering process Ewellix offers kit packaging for precision rail guides. The predefined kits consists of 4 rails, 2 cages and 8 end pieces. Cross roller precision rail kit packages are available in size 3, 4 and 6, with ACS, ACSM or as standard in different length and stroke possibilities. (ACSM kits are without end pieces). The benefit is that all components for a precision slide are predefined and packed together as one product. Ordering of single components is not longer necessary. Most kits are available form stock. Have a look at Ewellix Precision rail kits.
      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-06001/5-EN-February 2023 Precision rail guides
      EL-02003-EN-November 2019 Safety and reliability in motion
      EL-03000/1-EN-February 2023 Telescopic pillar medical procedure equipment
      EL-03007/2-EN-February 2023 Solutions for imaging equipment
      VP-10007-EN-Precision rail guides specification sheet

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy