PAD and PADV profile data
![]() ![]() |
|
Material
code | W93
→ Materials |
Speed | Up to 1 m/s (3.2 ft/s) |
Temperature
range | –40 to +110 °C (–40 to +230 °F) |
Counter-
surface | → Specifications for effective sealing systems |
Size list | → Metric [pdf] |
Additional
information | → Press-in wiper seals |
Maximum values of application parameters (e.g. speed, temperature) should not be applied continuously nor simultaneously. |