Cookies auf der SKF Webseite

Mithilfe von Cookies stellen wir sicher, dass Sie unsere Webseiten und -anwendungen optimal nutzen können. Wenn Sie ohne Änderung Ihrer Browser-Einstellungen fortfahren, gehen wir davon aus, dass Sie der Nutzung von Cookies zustimmen. Natürlich können Sie Ihre Browser-Einstellungen bezüglich Cookies jederzeit ändern.

cookie_information_popup_text_2[78]

Axlebox and wheelset bearing solutions

Insocoat axlebox bearing unit
Axleboxes are the link between the rotating wheelset and the quasi-static frame of the bogie or running gear of a railway vehicle. Axleboxes and axlebox bearings/units have always been a vital component in the reliability and safety of railway rolling stock.
SKF axlebox bearings help reduce operating temperatures, extend maintenance intervals and more. In fact, millions of SKF axleboxes are in service throughout the world in every climate, from moderate Mediterranean to tropical desert to sub-zero wilderness.

Customized solution packages

Customized solution packages for railway vehicle manufacturers and operators are based on individual specifications. These packages are typically composed of axleboxes, factory lubricated and sealed, ready-to-mount axlebox bearing units, sensors and monitoring systems as well as subsystems.

 

Lösungen

SKF logo