Abschlussdeckel
- ► Popular item
Principal dimensions | Designation | |||
---|---|---|---|---|
A | D | D1 | D2 | |
mm | mm | mm | ||
23
|
43.7
|
50.1
|
50.9
|
ECL 204
|
25
|
49
|
55
|
55.8
|
ECL 205
|
30
|
53.8
|
64
|
65
|
ECL 206
|
32
|
63.3
|
74.6
|
75.4
|
ECL 207
|
37
|
70.1
|
84
|
84.8
|
ECL 208
|
36
|
70.6
|
82.4
|
84
|
ECW 208
|
45
|
121.4
|
131
|
133
|
ECY 214
|
35
|
64.3
|
74
|
75.6
|
ECW 207
|
23
|
44.1
|
49
|
50.5
|
ECY 204
|
45
|
126.4
|
136
|
138
|
ECY 215
|
33.5
|
54.1
|
64.4
|
66
|
ECW 206
|
23
|
49.1
|
54
|
55.5
|
ECY 205
|
29
|
46
|
53.9
|
55.5
|
ECW 205
|
25
|
59.4
|
65
|
66.5
|
ECY 206
|
27
|
68.9
|
75
|
76.5
|
ECY 207
|
28.5
|
76.5
|
83
|
84.5
|
ECY 208
|
29
|
81.4
|
88
|
89.5
|
ECY 209
|
29
|
40.9
|
48.9
|
50.5
|
ECW 204
|
35.5
|
85.8
|
94
|
95.5
|
ECY 210
|
40
|
95.7
|
105
|
106.5
|
ECY 211
|
42
|
106.4
|
116
|
118
|
ECY 212
|
42
|
116.4
|
126
|
128
|
ECY 213
|
47
|
75.4
|
94.2
|
95
|
ECL 210
|
For additional information about the meaning and limitations of the product data, refer to End covers.