Skip to main content

CPMA

Benefits

  • Compatible with virtually all international voltage and frequency standards
  • No vibration with soft start and soft stop commands
  • Stylish design for medical equipment, with IEC 60601-1 approval
  • Plug-and-play solution that reduces time-to-market

Features

  • Built-in universal power supply unit with cable through lifting column
  • Soft start and stop control
  • Higher load-carrying capacity with high speed
  • Multiple outlet socket accessories and customised colours
For ophthalmological devices.
The lifting columns of the CPMA series have been developed by Ewellix especially for ophthalmological devices and are designed as compact, two-part units which give designers the possibility to combine different performance features.
With the CPMA lifting columns, no compromises are necessary when it comes to aesthetics, noise and vibration damping or hygiene. The colouring of the aluminium frame can be individually customised.

Case studies:

      Push load

      up to 2 000 N

      Pull load

      0 N

      Max stroke (mm)

      200 to 400 mm

      Voltage
      100-240 V AC 50/60 Hz
      24 V DC
      Operating temperature

      +10 to +40 °C

      Type of protection

      IP 30

      Max. linear speed no load (mm/s)

      up to 15 mm/s

      Duty cycle (%)

      10

      Dynamic offset load

      up to 250 Nm

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05002/7-EN-January 2023 Actuator range
      IL-07005/2-EN-December 2021 CPMA
      TC-08028-EN-April 2020 CPMA-CPMB operating manual
      EL-04020-EN-August 2023 WHY Ewellix Actuators
      EL-02003-EN-November 2019 Safety and reliability in motion
      EL-03000/1-EN-February 2023 Telescopic pillar medical procedure equipment
      EL-03010/2-EN-February 2023 Solution for ophthalmic equipment
      EL-03023-EN-November 2023-Solution for food and beverage

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy