Skip to main content

Precision slides GCL

Benefits

  • Standard compact ready to use precise slides
  • Low friction and high-performance slides
  • Flexibility in material choice

Features

  • Cross roller assembly for high performance
  • Compact design with all mounted components
  • Flexibility to change to ball or needle roller assemblies
Standard steel based GCL and aluminium based GCLA precision slides are equipped with cross roller precision rail guides. These provide the highest performance and rigidity. They are ready to use slides for a lot of industrial applications where smooth manual linear motion and high precision are required. Due to its expertise, Ewellix is one of the main manufacturers of heavy duty linear slide rails. Contact us for more information.
      Max stroke (mm)
      max. 450 mm
      Operating temperature

      -30 °C to +80 °C

      Guiding element
      Precision rail guides with crossed rollers
      Dimensions
      40 mm x 35 mm x 21 mm to 145 mm x 510 mm x 60 mm
      Friction coefficient
      0.003 to 0.005 (with light lubrification)

      GCL

      GCL

      Slide for manual motion made from blackened steel or cast iron with cross roller precision rail assembly.
      Used for highest precision and rigidity at lowest friction.

      GCLA

      GCLA

      Slide for manual motion made from aluminium with cross roller precision rail assembly.
      Used for highest precision at lowest friction

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-06001/5-EN-February 2023 Precision rail guides
      EL-02003-EN-November 2019 Safety and reliability in motion
      EL-03000/1-EN-February 2023 Telescopic pillar medical procedure equipment

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy