ROTOSTAT sealing module

The combination of five components into one, the ROTOSTAT sealing module is a ready-to-install solution for sealing the rear side of the crankshaft. The static and rotary seals are molded directly to the retainer, which creates a more cost-effective, lighter solution with improved sealing performance that eliminates up to 50% of leak paths.
SKF logo