SKF Agri Hub S20 for seeding

SKF Agri Hub S20 for seeding
Featuring a robust, five-lip seal, the SKF Agri Hub S20 for seeding discs delivers relubrication-free performance for up to 20 hectares. This advanced seal design includes steel inserts to protect against solid contaminants, different lip designs for different operating conditions, and an outermost and innermost lip to prevent contaminant ingress and grease leakage. A double-row deep groove ball bearing with a metal-sheet flange provides additional strength, further helping OEMs lower warranty costs and improve customer satisfaction. 

Typical seeding machine applications

  • Seeding/coulter discs
  • Opener discs
  • Closing discs
  • Row markers

SKF logo