Clutch release bearing units

For manual gearbox applications against a dry clutch

Combining a precision sheet metal bearing unit and a polymer sleeve or carrier in one unit, the clutch release bearings support performance for manual gearbox/dry clutch applications. Design features and performance benefits include:
  • Extended service life
  • Compact, lightweight design
  • Sealed for life with high performance, application-specific grease
  • Simplified assembly
  • Integrated functionality
  • Design flexibility
SKF logo