SKF electric hot plate

Easy hot mounting of smaller bearings

earth
The SKF electric hot plate is a professional heating device especially designed for pre-heating small bearings prior to mounting.

Thermostat-controlled bearing heating

The temperature of the plate can be adjusted at the turn of a knob to provide a temperature range of between 50 and 200 °C (120 and 390 °F).  

See more about heating tools for mounting/dismounting in the SKF Maintenance Products catalog.
SKF logo