Low noise deep groove ball bearings

Low-noise, light-load capabilities

SKF Quiet Running deep groove ball bearing
Deep groove ball bearings are especially suitable for electric motors with low noise requirements. They are also suitable for motor bearing locations when light load capabilities are needed. SKF sealed deep groove ball bearings are virtually maintenance-free.

Even better with SKF

Thanks to significant design improvements, SKF deep groove ball bearings can further reduce friction and vibration levels. In turn, these improvements enable even greater high-speed capabilities and longer bearing service life.
SKF logo