SKF Dry lubrication system for converyors

Reduce waste, safety risks, downtime and maintenance in the food and beverage industry

SKF dry conveyor lubrication
SKF Dry lubrication system for conveyors in the food and beverage industry is a flexible, fully automated system that applies a small amount of SKF Dry Film Lubricant (NSF H1 certified) on the conveyor chains and guides. 
This effective, proven dry lubrication alternative for conveyors can help food and beverage plants:
  • Cut costs and reduce water consumption by eliminating high volumes of water and soluble lubricant
  • Improve operator safety by reducing slip hazards
  • Protect package quality by eliminating moisture
  • Enhance line efficiency by limiting downtime and unplanned production stops
  • Reduce clean-up costs

Typical food and beverage dry lubrication applications

Plastic flat top chain conveyors using PET, carton or can packages
SKF logo