SKF polymer bearings

When “corrosion resistant” isn’t enough for food and beverage manufacturing

SKF Polymer bearings for food and beverage manufacturing
SKF polymer bearings bring a new level of corrosion-resistance to food and beverage manufacturing. Constructed from a versatile range of polymer materials, SKF polymer bearings can withstand harsh operating conditions that conventional corrosion-resistant bearings cannot.

Handle harsh chemicals, high pressures – without lubrication

Wherever high-temperature bearings can’t handle corrosive, high-pressure conditions, SKF polymer bearings offer a robust solution. Constructed from self-lubricating polymers, SKF polymer bearings run dry, with no re-lubrication.

Application-specific flexibility to drive reliability and reduce maintenance

SKF logo