SKF stainless steel deep groove ball bearings with Solid Oil

Re-lubrication-free protection from corrosion and contaminants

SKF stainless steel Solid Oil filled bearings for food and beverage

Solid Oil bearing for food and beverage applications contain 2 to 4 times more oil than conventional greased bearings.

SKF stainless steel deep groove ball bearings with Solid Oil offer re-lubrication free life.

The solid oil difference

SKF stainless steel deep groove ball bearings feature a solid oil matrix that fills the free space within the bearing. This significantly reduces foreign body ingress in these Solid Oil bearings for food and beverage applications. The solid oil matrix is chemically inert, offering resistance to caustic agents typically used in hygienic cleanings. SKF Solid Oil bearings are also available with NSF-approved food grade oil for temperatures between –20 to 85 °C.
SKF logo