Food Line corrosion resistant deep groove ball bearings range
Increasingly stringent industry requirements place greater emphasis on preventing contamination as opposed to reacting to it after the fact. What if, as part of preventive measures to comply with HACCP, you could use bearings with food safe features in your plant?
With SKF’s range of corrosion resistant ball bearings, you can reduce the risks and consequences of potential food line contamination, whilst improving bearing service life.
-
SKF Food Line stainless steel deep groove ball bearings
Reduce the risk of undetected food line contamination and its consequences. Equipped with food grade grease and optically detectable seals, these bearings also comply with US Food and Drug Administration (DA) and European Community (EC) recommendations.
-
MRC Ultra corrosion resistant sealed deep groove ball bearings
Designed for superior corrosion resistance, longer fatigue life and a significantly improved reliability
-
SKF corrosion-resistant bearings with Solid Oil
When bearings are exposed to high moisture levels and water, there is an increased need for protection against contaminants. Solid Oil lubrication technology can reduce bearing and food contamination risks and the need for maintenance.