SKF Solid oil bearings

Keep contaminants out and maintenance requirements low

SKF Solid oil bearings
SKF Solid oil bearings make re-lubrication unnecessary while protecting against contaminant ingress. Filled with a polymer matrix saturated with oil rather than conventional grease, these specialized bearings:
  • Reduce risk of contaminants ingress
  • Resist most chemicals used for washdowns
  • Eliminate risk of leaking lubricant leading to food contamination
  • Are available with NSF-approved food-grade oil
SKF Solid oil can be used in virtually all SKF bearing types with sufficient internal free space.
SKF logo