Shielded bearings
Low friction for low energy consumption

SKF shielded bearings are ready-to-mount units, prelubricated under clean conditions with the appropriate amount and type of grease for the given pump application. The single-unit solution saves time and prevents errors in the assembly process, which in turn minimizes operational problems in the field.