Radial shaft seals

When oil leakage is not an option

HMSA10
For most machinery, even small oil leaks can be a big problem. Too bad that today’s increasingly aggressive lubricants are increasing the risk of leaks by threatening seal performance. SKF radial shaft seals can help.

Robust sealing performance

Designed to provide an optimized radial load, SKF radial shaft seals are manufactured with a specifically engineered elastomeric compound to offer better oil compatibility.

Together, these features provide the improved sealing performance across the entire range. And with SKF global availability and fast deliveries, you get reliable sealing performance, when and where you need it, with lower procurement costs.

SKF Speedi-Sleeve

The fastest, most economical way to optimize shafts or repair worn shafts

Over time, contaminants and conditions can cause particles to become trapped inside a lip seal. Particles then form wear grooves on the shaft, eventually leading to seal failure and severe shaft damage. Repairs are expensive, time-consuming and too often, ineffective. With an SKF Speedi-Sleeve, they are unnecessary.

Optimized seal counterface surface

The new generation SKF Speedi-Sleeve uses a proprietary stainless steel material and manufacturing process, resulting in an optimized seal counterface surface that minimizes wear on both sleeve and sealing lip. An SKF Speedi-Sleeve mounts quickly and easily without power tools or heating.

Often capable of delivering a better quality counterface for the seal lip than the original shaft, SKF Speedi-Sleeve also:

  • Eliminate expense of replacing or reworking shafts
  • Require no shaft disassembly or machining
  • Enable same size replacement seal as original
  • Provide an excellent, wear-resistant sealing surface
  • Are easy to install with no power tools or heating
SKF logo