Reconditioning centers

SKF machine tool precision services
With experienced personnel and critical equipment such as balancing units, precision machining, special measuring tools and advanced vibration equipment, the SKF spindle service centers can recondition any kind of belt driven and motorized spindle for any machine tool application.

Here, spindles go through a total condition and function review following a thoroughly developed and mandatory reconditioning process. It includes analysis of breakdown reason, dynamic balancing of rotating parts and fine balancing of the complete spindle. Vital measurements and sensors are validated and components are replaced and refurbished when needed. Finally, the reconditioning is concluded by comprehensive test before delivered together with verification documents. When necessary, we can provide proposals for modification and upgrading.
SKF logo