Rotary vane steering gears

The rotary vane steering gears can be used for any rudder design and are the optimum solution for vessels with restrictions in available space as well as for all kinds of naval vessels. Since 1985, SKF Marine has supplied more than 80 steering gear systems of the double or single rotary vane type worldwide.

Benefits:
  • Compact and proven design
  • Easy integration
  • Rotary vane motor with integrated rudder carrier and journal bearing
  • Redundant hydraulic system
  • Shock-resistant
SKF logo