SKF SPEEDI-SLEEVE

The fastest, most economical way to repair worn shafts

Over time, contaminants and conditions can cause particles to become trapped inside a lip seal. Particles then form wear grooves on the shaft, eventually leading to seal failure and severe shaft damage. Repairs are expensive, time-consuming and too often, ineffective. With an SKF SPEEDI-SLEEVE, they are also unnecessary.

Go from scored shaft to restored shaft in minutes

SKF SPEEDI-SLEEVE is a very thin-walled shaft repair sleeve that provides a quicker, more cost-effective alternative to dismantling and re-machining a worn shaft. An SKF SPEEDI-SLEEVE mounts quickly and easily without power tools or heating.

Often capable of delivering a better quality counterface for the seal lip than the original shaft, SKF SPEEDI-SLEEVE also:
  • Eliminates expense of replacing or reworking shafts
  • Requires no shaft disassembly or machining
  • Enables same size replacement seal as original
  • Provides an excellent, wear-resistant sealing surface
  • Installs easily with no power tools or heating
SKF logo