Slewing bearings

Pitch bearings for low weight and high output

SKF slewing bearings are customized to optimize the pitch function in turbines. This makes it possible to continuously adjust the blades and achieve maximum energy output from any tide speed, even under heavily loaded conditions.

Advanced corrosion protection

SKF pitch bearings feature an innovative two-layer coating to provide long-lasting corrosion protection. They also feature a unique seal to accommodate ring deflection under load as well as internal over-pressure.

Partnering to provide profitable solutions

You can rely on SKF’s knowledge in this area. We bring our competence to your team in a smart and creative partnership for a cutting edge solution.
SKF logo