Seal performance you can depend on

An extended range of SKF wellhead seals

Wellhead cutaway_seals-04

In the oil and gas industry, the risks and consequences of unplanned downtime are greatest in extreme environments and SKF understands the demands you face every day.

You can trust our FS- and S- seals as well as our T-seal and locking T-seal series to perform in the most challenging conditions. That’s because they’ve been through the most rigorous testing program at our very own cutting-edge testing facility. 

Putting them through extreme examinations means SKF seals meet the highest standards of performance. If you are concerned about critical failure or the cost and impact of downtime, with SKF you’ll find a solution that offers real peace of mind.

  • Full product qualification with materials that fulfill the highest industry standard with third party certifications
  • Reliable product quality: you always get the same product you have validated
  • Fast turnaround and troubleshooting

To find out more about the specifications of our seals, click here. 

SKF logo