SKF bearing greases

Poor lubrication accounts for more than 36% of premature bearing failures. Include contamination, and this number rises to well above 50%. The importance of proper lubrication and cleanliness is self-evident in the determination of bearing service life.

Under certain operating conditions, grease can be the most appropriate lubricant as it creates an additional barrier against contamination. For such cases, SKF formulated and developed a wide range of specialised bearing greases from which an appropriate grease can be selected to suit the bearing, application and lubrication method.

SKF logo