SKF tapered roller bearings, CL7C

Designed to outperform conventional tapered roller bearings

SKF CL7C tapered roller bearings offer a number of features that provide optimal function and overall cost reduction compared to conventional tapered roller bearings. Defined high stiffness, low noise and vibration levels, combined with optimum service life, puts the CL7C tapered roller bearing in a class of its own.

Mounted with preload, CL7C specification bearings have special friction characteristics, higher running accuracy and higher axial load carrying capacity to provide a constant, accurate shaft positioning. The CL7C bearing's instant lubricant film formation, which is required by heavy preloads, further improves its load carrying capability.

Compared to bearings for general use, CL7C specification bearings can be adjusted to within narrow limits using the frictional torque method, which considerably simplifies the adjustment process.
  • Higher speeds and heavier loads
  • Increased productivity
  • Extended service life
  • Safe, reliable adjustment
  • Improved operator comfort
  • Reduced operating costs
SKF logo