SKF Split Truck Hub Unit

SKF Split Truck Hub Unit
The SKF Split Truck Hub Unit was especially developed by SKF to meet the demands of commercial vehicles in emerging markets and is designed to match the vehicle life cycle. This wheel bearing unit integrates various functions such as adjustment, lubrication and sealing.

FEATURES
  • Tailor-made, ready-to-mount system solution
  • Pre-adjusted, greased and sealed-for-life
  • Lubricated with a specially developed grease
  • Outer rings connected by a polymer sealing sleeve

BENEFITS
  • Easy, reliable and effective bearing mounting process
  • Low risk of damaging during assembly (raceway and seal lip)
  • No risk of grease pollution during assembly
  • Optimized preload
  • Simpler housing and stub axle geometry possible
SKF logo