Wheel end

SKF has developed wide range of wheel bearings and wheel bearing sealing solutions for all kind of two wheeler applications like mopeds, scooters, light and heavy motor cycle, off road and racing bikes to satisfy today's Two and three wheelers market performance expectations like:

  • Low friction
  • Stiff rotary motion guidance
  • Long service life
  • Vibration free braking
  • No bearing failure under severe operating conditions like: wet and dry contaminated environment, speed and temperature increased, poor maintenance, heavy axial and radial loads, compact size and light weight

SKF solutions for wheel hub promote:

  • Long wheel hub service life
  • Accurate wheel guidance for better road holding and reduction of brake vibrations
  • Low energy consumption over temperature range in service
  • Withstand severe road contamination condition
  • Easy wheel dismounting

SKF logo