SKF Croesus

Facts
Language: English
Format: Web application
Product platform: Bearing, units and housings
SKF Croesus

SKF Croesus

Please note - this tool is available only for selected SKF representatives.

An SKF brand bearing can replace a non-SKF bearing as long as operating conditions for the application that incorporates the non-SKF bearing are normal.
However, the SKF Croesus cross-reference tool does not work the other way around: it will not show how to replace an SKF brand bearing with a non-SKF bearing.

This cross-reference tool is based on SKF's best knowledge and on publicly available information about non-SKF bearings. It is recommended that you contact SKF about any planned exchange if the application using the non-SKF bearing is undergoing abnormal operating conditions, or if the application performance is unsatisfactory.
Enter promo code
SKF logo